Discontinued

EMSA 18W UN Series

18 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply w/Worldwide Safety Approvals

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.91 x 1.71 x 1.39
  • Dimensions LxWxH (mm)
     
    74 x 43.5 x 35.3

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
EMSA120150-UN 18 12 1.5 UL/cUL, S-Mark, RCM, ICBr, NRCAN, CCC, GS, SII, KCC, EK, MS, NOM, NYCE, PSE, EAC, SASA, S, SABS, BSMI, UKRSepro Stock Check EMSA120150-UN