Discontinued

EPSA 20W Series

20 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.95 x 1.38 x 2.44
  • Dimensions LxWxH (mm)
     
    75 x 35 x 62

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
EPSA050400 20 5 4 UL/cUL, PSE Stock Check EPSA050400