This product has been discontinued. If you have any questions or concerns, please contact our sales team.

ETSA 100W U Series

100 W, Level V Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

ETSA 100W U Series

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Dimensions LxWxH (in)
     
    6.7 x 3.3 x 1.7
  • Dimensions LxWxH (mm)
     
    170 x 85 x 44

MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
ETSA120834U 100 12 8.34 UL/cUL, TUV Stock Check ETSA120834U
ETSA160625U 100 16 6.25 UL/cUL, TUV Stock Check ETSA160625U
ETSA190527U 100 19 5.27 UL/cUL, TUV Stock Check ETSA190527U
ETSA240417U 100 24 4.17 UL/cUL, TUV Stock Check ETSA240417U
ETSA360278U 100 36 2.78 UL/cUL, TUV Stock Check ETSA360278U
ETSA480209U 100 48 2.09 UL/cUL, TUV Stock Check ETSA480209U