Discontinued

ETSA 90W UD Series

90 W, PFC, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5.88 x 1.32 x 2.46
  • Dimensions LxWxH (mm)
     
    149.4 x 62.4 x 33.5

Options

  • Modified and custom designs available

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
ETSA120750UD 90 12 7.5 UL/cUL, GS, PSE
ETSA190474UD 90 19 4.74 UL/cUL, GS, PSE
ETSA240375UD 90 24 3.75 UL/cUL, GS, PSE
ETSA4801875UD 90 48 1.875 UL/cUL, GS, PSE