Recommended Replacement
Datasheet
36~72 Vdc Input Range, 25 W, Single/Dual Outputs, Screw Terminal
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PTK25-D48-S3-T | 36 ~ 72 | 19.8 | 3.3 | 0.6 |
PTK25-D48-S5-T | 36 ~ 72 | 25 | 5 | 5 |
PTK25-D48-S12-T | 36 ~ 72 | 24 | 12 | 2 |
PTK25-D48-S15-T | 36 ~ 72 | 25 | 15 | 1.6 |
PTK25-D48-D5-T | 36 ~ 72 | 25 | 5/ -5 | 2.5/ 2.5 |
PTK25-D48-D12-T | 36 ~ 72 | 25 | 12/ -12 | 1/ 1 |
PTK25-D48-D15-T | 36 ~ 72 | 25 | 15/ -15 | 0.8/ 0.8 |