Recommended Replacement
Datasheet
4.5~7.2 Vdc Input Range, 10 W, Single/Dual Output
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PK10-D5-S3.3 | 4.5 ~ 7.2 | 5.28 | 3.3 | 1.6 |
PK10-D5-S5 | 4.5 ~ 7.2 | 8 | 5 | 1.6 |
PK10-D5-S12 | 4.5 ~ 7.2 | 8.4 | 12 | 0.7 |
PK10-D5-S15 | 4.5 ~ 7.2 | 9 | 15 | 0.6 |
PK10-D5-D12 | 4.5 ~ 7.2 | 10 | 12/ -12 | 0.35/ 0.35 |
PK10-D5-D15 | 4.5 ~ 7.2 | 10 | 15/ -15 | 0.3/ 0.3 |
PK10-D5-D512 | 4.5 ~ 7.2 | 10 | 5/ 12 | 0.9/ 0.4 |
PK10-D5-D515 | 4.5 ~ 7.2 | 10 | 5/ 15 | 0.9/ 0.32 |