This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PRD25-D Series

25 W, 2:1 Input Range, Single Regulated Output, 2250 Vdc Isolation, Dc-Dc Converter

PRD25-D Series
PRD25-D alternate view

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Dimensions LxWxH (in)
     
    1.1 x 0.96 x 0.33
  • Dimensions LxWxH (mm)
     
    27.9 x 24.4 x 8.4

MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PRD25-D48-S3-N-D 36 ~ 75 25 3.3 7.5 UL/cUL --
PRD25-D48-S3-P-D 36 ~ 75 25 3.3 7.5 UL/cUL Stock Check PRD25-D48-S3-P-D
PRD25-D48-S5-P-D 36 ~ 75 25 5 5 UL/cUL Stock Check PRD25-D48-S5-P-D
PRD25-D48-S5-N-D 36 ~ 75 25 5 5 UL/cUL Stock Check PRD25-D48-S5-N-D
PRD25-D48-S12-P-D 36 ~ 75 25.2 12 2.1 UL/cUL Stock Check PRD25-D48-S12-P-D
PRD25-D48-S12-N-D 36 ~ 75 25.2 12 2.1 UL/cUL Stock Check PRD25-D48-S12-N-D