Recommended Replacement
Datasheet
18~36 Vdc Input Range, 25 W, Single/Dual/Tri Output
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PTK25-D24-S3 | 18 ~ 36 | 19.8 | 3.3 | 6 |
PTK25-D24-S5 | 18 ~ 36 | 25 | 5 | 5 |
PTK25-D24-S12 | 18 ~ 36 | 24 | 12 | 2 |
PTK25-D24-S15 | 18 ~ 36 | 24 | 15 | 1.6 |
PTK25-D24-D5 | 18 ~ 36 | 25 | 5/ -5 | 2.5/ 2.5 |
PTK25-D24-D12 | 18 ~ 36 | 25 | 12/ -12 | 1/ 1 |
PTK25-D24-D15 | 18 ~ 36 | 24 | 15/ -15 | 0.8/ 0.8 |
PTK25-D24-T312 | 18 ~ 36 | 19.95 | 3.3/ 12 | 3.5 |
PTK25-D24-T512 | 18 ~ 36 | 25.9 | 5/ 12 | 3.5 |
PTK25-D24-T315 | 18 ~ 36 | 19.95 | 3.3/ 15 | 3.5 |
PTK25-D24-T515 | 18 ~ 36 | 25 | 5/ 15/ -12 | 3.5 |