Discontinued

VASD0.25-SIP Series

0.25 W, 1:1 Input Range, Dual Unregulated Output, 1K Vdc Isolation, 0.77"x0.24"x0.37"

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.37
  • Dimensions LxWxH (mm)
     
    19.56 x 6.1 x 9.4

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VASD0.25-S5-D5-SIP 4.5 ~ 5.5 0.25 5/ -5 0.03/ -0.03
VASD0.25-S5-D9-SIP 4.5 ~ 5.5 0.25 9/ -9 0.01/ -0.01
VASD0.25-S5-D12-SIP 4.5 ~ 5.5 0.25 12/ -12 0.01/ 0.01
VASD0.25-S5-D15-SIP 4.5 ~ 5.5 0.25 15/ -15 0.01/ 0.01
VASD0.25-S12-D5-SIP 10.8 ~ 13.2 0.25 5/ -5 0.03/ 0.03
VASD0.25-S12-D9-SIP 10.8 ~ 13.2 0.25 9/ -9 0.01/ 0.01
VASD0.25-S12-D12-SIP 10.8 ~ 13.2 0.25 12/ -12 0.01/ 0.01
VASD0.25-S12-D15-SIP 10.8 ~ 13.2 0.25 15/ -15 0.01/ 0.01
VASD0.25-S24-D5-SIP 21.6 ~ 26.4 0.25 5/ -5 --
VASD0.25-S24-D9-SIP 21.6 ~ 26.4 0.25 9/ -9 0.01/ 0.01
VASD0.25-S24-D12-SIP 21.6 ~ 26.4 0.25 12/ -12 0.01/ 0.01
VASD0.25-S24-D15-SIP 21.6 ~ 26.4 0.25 15/ -15 0.01/ 0.01