1 W, 1:1 Input Range, Dual Unregulated Output, 10 Pin SMT, 1000 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VAT1-S5-D5-SMT | 4.5 ~ 5.5 | 1 | 5/ -5 | 0.1/ 0.1 | UL/cUL |
VAT1-S5-D9-SMT | 4.5 ~ 5.5 | 1 | 9/ -9 | 0.06/ 0.06 | UL/cUL |
VAT1-S5-D12-SMT | 4.5 ~ 5.5 | 1 | 12/ -12 | 0.04/ 0.04 | UL/cUL |
VAT1-S5-D15-SMT | 4.5 ~ 5.5 | 1 | 15/ -15 | 0.03/ 0.03 | UL/cUL |
VAT1-S12-D5-SMT | 10.8 ~ 13.2 | 1 | 5/ -5 | 0.1/ 0.1 | UL/cUL |
VAT1-S12-D9-SMT | 10.8 ~ 13.2 | 1 | 9/ -9 | 0.06/ 0.06 | UL/cUL |
VAT1-S12-D12-SMT | 10.8 ~ 13.2 | 1 | 12/ -12 | 0.04/ 0.04 | UL/cUL |
VAT1-S12-D15-SMT | 10.8 ~ 13.2 | 1 | 15/ -15 | 0.03/ 0.03 | UL/cUL |
VAT1-S24-D5-SMT | 21.6 ~ 26.4 | 1 | 5/ -5 | 0.1/ 0.1 | -- |
VAT1-S24-D9-SMT | 21.6 ~ 26.4 | 1 | 9/ -9 | 0.06/ 0.06 | -- |
VAT1-S24-D12-SMT | 21.6 ~ 26.4 | 1 | 12/ -12 | 0.04/ 0.04 | -- |
VAT1-S24-D15-SMT | 21.6 ~ 26.4 | 1 | 15/ -15 | 0.03/ 0.03 | -- |