4.7~9 Vdc Input Range, 10 W, Single/Dual Output
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VBD10-D5-S5 | 4.7 ~ 9 | 10 | 5 | 1.6 |
VBD10-D5-S12 | 4.7 ~ 9 | 10 | 12 | 0.66 |
VBD10-D5-S15 | 4.7 ~ 9 | 10 | 15 | 0.66 |
VBD10-D5-D5 | 4.7 ~ 9 | 10 | 5/ -5/ -15 | 1/ 1 |
VBD10-D5-D12 | 4.7 ~ 9 | 10 | 12/ -12/ -12 | 0.42/ 0.42 |
VBD10-D5-D15 | 4.7 ~ 9 | 10 | 15/ -15/ -5 | 0.27/ 0.27 |