9~36 Vdc Input Range, 15 W, Single/Dual/Tri Output
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VEQ15-Q24-S5 | 9 ~ 36 | 15 | 5 | 3 |
VEQ15-Q24-S12 | 9 ~ 36 | 15 | 12 | 1.25 |
VEQ15-Q24-S15 | 9 ~ 36 | 15 | 15 | 1 |
VEQ15-Q24-D12 | 9 ~ 36 | 15 | 12/ -12 | 0.63/ 0.63 |
VEQ15-Q24-D15 | 9 ~ 36 | 15 | 15/ -15 | 0.5/ 0.5 |
VEQ15-Q24-T512 | 9 ~ 36 | 15 | 5/ 12 | 1.5 |
VEQ15-Q24-T515 | 9 ~ 36 | 15 | 5/ 15 | 1.5 |
VEQ15-Q24-T5125 | 9 ~ 36 | 15 | 5/ 12 | 1.5 |