Recommended Replacement
Datasheet
2 W, 1:1 Input Range, Dual Unregulated Output, 14 Pin DIP, 3000 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VESD2-S5-D5-DIP | 4.5 ~ 5.5 | 2 | 5/ -5 | 0.2/ 0.2 | UL/cUL |
VESD2-S5-D9-DIP | 4.5 ~ 5.5 | 2 | 9/ -9 | 0.11/ 0.11 | UL/cUL |
VESD2-S5-D12-DIP | 4.5 ~ 5.5 | 2 | 12/ -12 | 0.08/ 0.08 | UL/cUL |
VESD2-S5-D15-DIP | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.07/ 0.07 | UL/cUL |
VESD2-S12-D5-DIP | 10.8 ~ 13.2 | 2 | 5/ -5 | 0.2/ 0.2 | UL/cUL |
VESD2-S12-D9-DIP | 10.8 ~ 13.2 | 2 | 9/ -9 | 0.11/ 0.11 | UL/cUL |
VESD2-S12-D12-DIP | 10.8 ~ 13.2 | 2 | 12/ -12 | 0.08/ 0.08 | UL/cUL |
VESD2-S12-D15-DIP | 10.8 ~ 13.2 | 2 | 15/ -15 | 0.07/ 0.07 | UL/cUL |
VESD2-S24-D5-DIP | 21.6 ~ 26.4 | 2 | 5/ -5 | 0.2/ 0.2 | UL/cUL |
VESD2-S24-D9-DIP | 21.6 ~ 26.4 | 2 | 5/ -5 | 0.11/ 0.11 | UL/cUL |
VESD2-S24-D12-DIP | 21.6 ~ 26.4 | 2 | 12/ -12 | 0.07/ 0.08 | UL/cUL |
VESD2-S24-D15-DIP | 21.6 ~ 26.4 | 2 | 15/ -15 | 0.07/ 0.07 | UL/cUL |