1 W, 1:1 Input Range, Single Unregulated Output, 24 Pin DIP, 6000 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VHD1-S5-S5-DIP | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL |
VHD1-S5-S9-DIP | 4.5 ~ 5.5 | 1 | 9 | 0.11 | UL/cUL |
VHD1-S5-S12-DIP | 4.5 ~ 5.5 | 1 | 12 | 0.08 | UL/cUL |
VHD1-S5-S15-DIP | 4.5 ~ 5.5 | 1 | 15 | 0.07 | UL/cUL |
VHD1-S12-S5-DIP | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL |
VHD1-S12-S9-DIP | 10.8 ~ 13.2 | 1 | 9 | 0.11 | UL/cUL |
VHD1-S12-S12-DIP | 10.8 ~ 13.2 | 1 | 12 | 0.08 | UL/cUL |
VHD1-S12-S15-DIP | 10.8 ~ 13.2 | 1 | 15 | 0.07 | UL/cUL |