Discontinued

VHS2-SIP Series

2 W, 1:1 Input Range, Single Unregulated Output, 7 Pin SIP, 6000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    6000
  • Dimensions LxWxH (in)
     
    0.77 x 0.39 x 0.49
  • Dimensions LxWxH (mm)
     
    19.56 x 9.91 x 12.45

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VHS2-S5-S5-SIP 4.5 ~ 5.5 2 5 0.4
VHS2-S5-S9-SIP 4.5 ~ 5.5 2 9 0.22
VHS2-S5-S12-SIP 4.5 ~ 5.5 2 12 0.17
VHS2-S5-S15-SIP 4.5 ~ 5.5 2 15 0.13
VHS2-S12-S5-SIP 10.8 ~ 13.2 2 5 0.4
VHS2-S12-S9-SIP 10.8 ~ 13.2 2 9 0.22
VHS2-S12-S12-SIP 10.8 ~ 13.2 2 12 0.17
VHS2-S12-S15-SIP 10.8 ~ 13.2 2 15 0.13