Discontinued

VSCQ20-Q24 Series

9~36 Vdc Input Range, 20 W, Single/Dual Output

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2 x 1.6 x 0.45
  • Dimensions LxWxH (mm)
     
    50.8 x 40.64 x 11.43

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VSCQ20-Q24-S3R3 9 ~ 36 13.2 3.3 4 --
VSCQ20-Q24-S5 9 ~ 36 20 5 4 Stock Check VSCQ20-Q24-S5
VSCQ20-Q24-S12 9 ~ 36 20 12 1.67 --
VSCQ20-Q24-S15 9 ~ 36 20 15 1.33 --
VSCQ20-Q24-D5 9 ~ 36 20 5/ -5 2/ 2 --
VSCQ20-Q24-D12 9 ~ 36 20 12/ -12/ -12 0.83/ 0.83 --
VSCQ20-Q24-D15 9 ~ 36 20 15/ -15/ -15 0.66/ 0.66 --