18~72 Vdc Input Range, 20 W, Single/Dual Output
Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VSCQ20-Q48-S3R3 | 18 ~ 72 | 13.2 | 3.3 | 4 |
VSCQ20-Q48-S5 | 18 ~ 72 | 20 | 5 | 4 |
VSCQ20-Q48-S12 | 18 ~ 72 | 20 | 12 | 1.67 |
VSCQ20-Q48-S15 | 18 ~ 72 | 20 | 15 | 1.33 |
VSCQ20-Q48-D5 | 18 ~ 72 | 20 | 5/ -5/ -12 | 2/ 2 |
VSCQ20-Q48-D12 | 18 ~ 72 | 20 | 12/ -12 | 0.83/ 0.83 |
VSCQ20-Q48-D15 | 18 ~ 72 | 20 | 15/ -15 | 0.66/ 0.66 |