Discontinued

VWQBS2-SIP Series

2 W, 4:1 Input Range, Single Regulated Output, 9 Pin SIP, 1500 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VWQBS2-Q24-S3.3-SIP 9 ~ 36 2 3.3 0.5 Stock Check VWQBS2-Q24-S3.3-SIP
VWQBS2-Q24-S5-SIP 9 ~ 36 2 5 0.4 Stock Check VWQBS2-Q24-S5-SIP
VWQBS2-Q24-S9-SIP 9 ~ 36 2 9 0.22 --
VWQBS2-Q24-S12-SIP 9 ~ 36 2 12 0.17 Stock Check VWQBS2-Q24-S12-SIP
VWQBS2-Q24-S15-SIP 9 ~ 36 2 15 0.13 Stock Check VWQBS2-Q24-S15-SIP
VWQBS2-Q48-S3.3-SIP 18 ~ 72 2 3.3 0.5 Stock Check VWQBS2-Q48-S3.3-SIP
VWQBS2-Q48-S5-SIP 18 ~ 72 2 5 0.4 Stock Check VWQBS2-Q48-S5-SIP
VWQBS2-Q48-S9-SIP 18 ~ 72 2 9 0.22 --
VWQBS2-Q48-S12-SIP 18 ~ 72 2 12 0.17 Stock Check VWQBS2-Q48-S12-SIP
VWQBS2-Q48-S15-SIP 18 ~ 72 2 15 0.13 Stock Check VWQBS2-Q48-S15-SIP