Recommended Replacement
Datasheet
1 W, 2:1 Input Range, Single Regulated Output, 1.5K Vdc Isolation
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VWRBS1-D5-S5-SIP | 4.5 ~ 9 | 1 | 5 | 0.2 |
VWRBS1-D5-S9-SIP | 4.5 ~ 9 | 1 | 9 | 0.11 |
VWRBS1-D5-S12-SIP | 4.5 ~ 9 | 1 | 12 | 0.08 |
VWRBS1-D5-S15-SIP | 4.5 ~ 9 | 1 | 15 | 0.07 |
VWRBS1-D12-S5-SIP | 9 ~ 18 | 1 | 5 | 0.2 |
VWRBS1-D12-S9-SIP | 9 ~ 18 | 1 | 9 | 0.11 |
VWRBS1-D12-S12-SIP | 9 ~ 18 | 1 | 12 | 0.08 |
VWRBS1-D12-S15-SIP | 9 ~ 18 | 1 | 15 | 0.07 |
VWRBS1-D24-S5-SIP | 18 ~ 36 | 1 | 5 | 0.2 |
VWRBS1-D24-S9-SIP | 18 ~ 36 | 1 | 9 | 0.11 |
VWRBS1-D24-S12-SIP | 18 ~ 36 | 1 | 12 | 0.08 |
VWRBS1-D24-S15-SIP | 18 ~ 36 | 1 | 15 | 0.07 |
VWRBS1-D48-S5-SIP | 36 ~ 72 | 1 | 5 | 0.2 |
VWRBS1-D48-S9-SIP | 36 ~ 72 | 1 | 9 | 0.11 |
VWRBS1-D48-S12-SIP | 36 ~ 72 | 1 | 12 | 0.08 |
VWRBS1-D48-S15-SIP | 36 ~ 72 | 1 | 15 | 0.07 |