2 W, 2:1 Input Range, Single Regulated Output, 8 Pin SIP, 1500 Vdc Isolation, Dc-Dc Converter
Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VWRBS2-D5-S3.3-SIP | 4.5 ~ 9 | 2 | 3.3 | 0.5 |
VWRBS2-D5-S5-SIP | 4.5 ~ 9 | 2 | 5 | 0.4 |
VWRBS2-D5-S9-SIP | 4.5 ~ 9 | 2 | 9 | 0.22 |
VWRBS2-D5-S12-SIP | 4.5 ~ 9 | 2 | 12 | 0.17 |
VWRBS2-D5-S15-SIP | 4.5 ~ 9 | 2 | 15 | 0.13 |
VWRBS2-D5-S24-SIP | 4.5 ~ 9 | 2 | 24 | 0.08 |
VWRBS2-D12-S3.3-SIP | 9 ~ 18 | 2 | 3.3 | 0.5 |
VWRBS2-D12-S5-SIP | 9 ~ 18 | 2 | 5 | 0.4 |
VWRBS2-D12-S9-SIP | 9 ~ 18 | 2 | 9 | 0.22 |
VWRBS2-D12-S12-SIP | 9 ~ 18 | 2 | 12 | 0.17 |
VWRBS2-D12-S15-SIP | 9 ~ 18 | 2 | 15 | 0.13 |
VWRBS2-D12-S24-SIP | 9 ~ 18 | 2 | 24 | 0.08 |
VWRBS2-D24-S3.3-SIP | 18 ~ 36 | 2 | 3.3 | 0.5 |
VWRBS2-D24-S5-SIP | 18 ~ 36 | 2 | 5 | 0.4 |
VWRBS2-D24-S9-SIP | 18 ~ 36 | 2 | 9 | 0.22 |
VWRBS2-D24-S12-SIP | 18 ~ 36 | 2 | 12 | 0.17 |
VWRBS2-D24-S15-SIP | 18 ~ 36 | 2 | 15 | 0.13 |
VWRBS2-D24-S24-SIP | 18 ~ 36 | 2 | 24 | 0.08 |
VWRBS2-D48-S3.3-SIP | 36 ~ 72 | 2 | 3.3 | 0.5 |
VWRBS2-D48-S5-SIP | 36 ~ 72 | 2 | 5 | 0.4 |
VWRBS2-D48-S9-SIP | 36 ~ 72 | 2 | 9 | 0.22 |
VWRBS2-D48-S12-SIP | 36 ~ 72 | 2 | 12 | 0.17 |
VWRBS2-D48-S15-SIP | 36 ~ 72 | 2 | 15 | 0.13 |
VWRBS2-D48-S24-SIP | 36 ~ 72 | 2 | 24 | 0.08 |