Recommended Replacement
Datasheet
3 W, 2:1 Input Range, Single Regulated Output, 0.87"x0.37"x0.47"
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VWRBS3-D12-S5-SIP | 9 ~ 18 | 3 | 5 | 0.6 |
VWRBS3-D12-S9-SIP | 9 ~ 18 | 3 | 9 | 0.33 |
VWRBS3-D12-S12-SIP | 9 ~ 18 | 3 | 12 | 0.25 |
VWRBS3-D12-S15-SIP | 9 ~ 18 | 3 | 15 | 0.2 |
VWRBS3-D24-S5-SIP | 18 ~ 36 | 3 | 5 | 0.6 |
VWRBS3-D24-S9-SIP | 18 ~ 36 | 3 | 9 | 0.33 |
VWRBS3-D24-S12-SIP | 18 ~ 36 | 3 | 12 | 0.25 |
VWRBS3-D24-S15-SIP | 18 ~ 36 | 3 | 15 | 0.2 |