Discontinued

VYB10W Series

10 W, 4:1 Input Range, Single/Dual Regulated Output, 1500 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Options

  • Heatsink
  • Remote on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VYB10W-Q24-S3 9 ~ 36 7.92 3.3 2.4 Stock Check VYB10W-Q24-S3
VYB10W-Q24-S5 9 ~ 36 10 5 2 Stock Check VYB10W-Q24-S5
VYB10W-Q24-S12 9 ~ 36 10 12 0.83 Stock Check VYB10W-Q24-S12
VYB10W-Q24-S15 9 ~ 36 10 15 0.66 Stock Check VYB10W-Q24-S15
VYB10W-Q24-D5 9 ~ 36 10 5/ -5 1/ 1 Stock Check VYB10W-Q24-D5
VYB10W-Q24-D12 9 ~ 36 10 12/ -12 0.42/ 0.42 Stock Check VYB10W-Q24-D12
VYB10W-Q24-D15 9 ~ 36 10 15/ -15 0.33/ 0.33 Stock Check VYB10W-Q24-D15
VYB10W-Q48-S3 18 ~ 75 7.92 3.3 2.4 Stock Check VYB10W-Q48-S3
VYB10W-Q48-S5 18 ~ 75 10 5 2 Stock Check VYB10W-Q48-S5
VYB10W-Q48-S12 18 ~ 75 10 12 0.83 Stock Check VYB10W-Q48-S12
VYB10W-Q48-S15 18 ~ 75 10 15 0.66 Stock Check VYB10W-Q48-S15
VYB10W-Q48-D5 18 ~ 75 10 5/ -5 1/ 1 Stock Check VYB10W-Q48-D5
VYB10W-Q48-D12 18 ~ 75 10 12/ -12 0.42/ 0.42 Stock Check VYB10W-Q48-D12
VYB10W-Q48-D15 18 ~ 75 10 15/ -15 0.33/ 0.33 Stock Check VYB10W-Q48-D15