Recommended Replacement
Datasheet
15 W, 4:1 Input Range, Single/Dual Regulated Output, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VYB15W-Q24-S3 | 9 ~ 36 | 13.2 | 3.3 | 4 |
VYB15W-Q24-S5 | 9 ~ 36 | 15 | 5 | 3 |
VYB15W-Q24-S12 | 9 ~ 36 | 15 | 12 | 1.25 |
VYB15W-Q24-S15 | 9 ~ 36 | 15 | 15 | 1 |
VYB15W-Q24-D5 | 9 ~ 36 | 15 | 5/ -5 | 1.5/ 1.5 |
VYB15W-Q24-D12 | 9 ~ 36 | 15 | 12/ -12 | 0.625/ 0.625 |
VYB15W-Q24-D15 | 9 ~ 36 | 15 | 15/ -15 | 0.5/ 0.5 |
VYB15W-Q48-S3 | 18 ~ 75 | 13.2 | 3.3 | 4 |
VYB15W-Q48-S5 | 18 ~ 75 | 15 | 5 | 3 |
VYB15W-Q48-S12 | 18 ~ 75 | 15 | 12 | 1.25 |
VYB15W-Q48-S15 | 18 ~ 75 | 15 | 15 | 1 |
VYB15W-Q48-D5 | 18 ~ 75 | 15 | 5/ -5 | 1.5/ 1.5 |
VYB15W-Q48-D12 | 18 ~ 75 | 15 | 12/ -12 | 0.625/ 0.625 |
VYB15W-Q48-D15 | 18 ~ 75 | 15 | 15/ -15 | 0.5/ 0.5 |