Recommended Replacement
Datasheet
30 W, 4:1 Input Range, Single/Dual/Triple Regulated Output, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VYC30W-Q24-S5 | 9 ~ 36 | 30 | 5 | 6 |
VYC30W-Q24-S12 | 9 ~ 36 | 30 | 12 | 2.5 |
VYC30W-Q24-S15 | 9 ~ 36 | 30 | 15 | 2 |
VYC30W-Q24-D5 | 9 ~ 36 | 30 | 5/ -5 | 3/ 3 |
VYC30W-Q24-D12 | 9 ~ 36 | 30 | 12/ -12 | 1.25/ 1.25 |
VYC30W-Q24-D15 | 9 ~ 36 | 30 | 15/ -15 | 1/ 1 |
VYC30W-Q24-T312 | 9 ~ 36 | 30 | 3.3/ 12/ 12 | 4/ 0.625/ 0.625 |
VYC30W-Q24-T315 | 9 ~ 36 | 30 | 3.3/ 15/ -15 | 4/ 0.5/ 0.5 |
VYC30W-Q24-T512 | 9 ~ 36 | 30 | 5/ 12/ 12 | 3/ 0.625/ 0.625 |
VYC30W-Q24-T515 | 9 ~ 36 | 30 | 5/ 15/ -15 | 3/ 0.5/ 0.5 |
VYC30W-Q48-S5 | 18 ~ 75 | 30 | 5 | 6 |
VYC30W-Q48-S12 | 18 ~ 75 | 30 | 12 | 2.5 |
VYC30W-Q48-S15 | 18 ~ 75 | 30 | 15 | 2 |
VYC30W-Q48-D5 | 18 ~ 75 | 30 | 5/ -5 | 3/ 3 |
VYC30W-Q48-D12 | 18 ~ 75 | 30 | 12/ -12 | 1.25/ 1.25 |
VYC30W-Q48-D15 | 18 ~ 75 | 30 | 15/ -15 | 1/ 1 |
VYC30W-Q48-T312 | 18 ~ 75 | 30 | 3.3/ 12/ 12 | 4/ 0.625/ 0.625 |
VYC30W-Q48-T315 | 18 ~ 75 | 30 | 3.3/ 15/ -15 | 4/ 0.5/ 0.5 |
VYC30W-Q48-T512 | 18 ~ 75 | 30 | 5/ 12/ -12 | 3/ 0.625/ 0.625 |
VYC30W-Q48-T515 | 18 ~ 75 | 30 | 5/ 15/ -15 | 3/ 0.5/ 0.5 |