Recommended Replacement
Datasheet
30 W, 4:1 Input Range, Single/Dual Regulated Output, Chassis Mount, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VYC30W-Q24-S5-T | 9 ~ 36 | 30 | 5 | 6 |
VYC30W-Q24-S12-T | 9 ~ 36 | 30 | 12 | 2.5 |
VYC30W-Q24-S15-T | 9 ~ 36 | 30 | 15 | 2 |
VYC30W-Q24-D5-T | 9 ~ 36 | 30 | 5/ -5 | 3/ 3 |
VYC30W-Q24-D12-T | 9 ~ 36 | 30 | 12/ -12 | 1.25/ 1.25 |
VYC30W-Q24-D15-T | 9 ~ 36 | 30 | 15/ -15 | 1/ 1 |
VYC30W-Q48-S5-T | 18 ~ 75 | 30 | 5 | 6 |
VYC30W-Q48-S12-T | 18 ~ 75 | 30 | 12 | 2.5 |
VYC30W-Q48-S15-T | 18 ~ 75 | 30 | 15 | 2 |
VYC30W-Q48-D5-T | 18 ~ 75 | 30 | 5/ -5 | 3/ 3 |
VYC30W-Q48-D12-T | 18 ~ 75 | 30 | 12/ -12 | 1.25/ 1.25 |
VYC30W-Q48-D15-T | 18 ~ 75 | 30 | 15/ -15 | 1/ 1 |