Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.6 x 0.327 x 0.285
  • Dimensions LxWxH (mm)
     
    15.24 x 8.3 x 7.25

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
V7801-1000-SMT 4.75 ~ 15 1.5 1.5 1 --
V7801A-1000-SMT 4.75 ~ 15 1.8 1.8 1 --
V7802-1000-SMT 5 ~ 18 2.5 2.5 1 Stock Check V7802-1000-SMT
V7803-1000-SMT 5 ~ 18 3.3 3.3 1 Stock Check V7803-1000-SMT
V7805-1000-SMT 7 ~ 18 5 5 1 Stock Check V7805-1000-SMT
V7806-1000-SMT 8.5 ~ 18 6.5 6.5 1 Stock Check V7806-1000-SMT