Home
/
All Products
/
Interconnect
/
Connectors
/
Dc Power Connectors
/
Jacks
Dc Power Jacks
With hundreds of models available, CUI Devices’ diverse dc power jack line has the ideal connector for nearly any application. Our dc power jacks feature profiles as low as 3 mm and widths as small as 4.5 mm with common center pin diameters of 2.0 and 2.5 mm, among others. Our dc power jacks also offer horizontal and vertical orientations, a range of mounting options, current ratings from 1 to 10 A and voltage ratings up to 36 Vdc.
Inner Diameter (mm)
Min
Max
GO
0.65
0.8
1
1.3
1.65
2
2.5
3
4
5
Reset
Outer Diameter (mm)
Min
Max
GO
2.6
2.8
3.1
3.2
3.35
3.5
3.6
3.7
3.8
3.9
4
4.2
4.4
4.5
5.1
5.15
5.5
5.7
5.8
5.9
6
6.2
6.3
6.4
6.5
6.6
7
7.3
7.5
Reset
Insertion Depth/Length (mm)
Min
Max
GO
5.8
5.9
6
6.05
6.1
6.4
6.5
6.6
6.7
7
7.2
7.3
7.5
7.7
7.8
8
8.1
8.2
8.23
8.3
8.35
8.4
8.5
8.7
8.85
8.9
8.95
9
9.1
9.15
9.2
9.25
9.45
9.5
9.6
9.7
9.8
10
10.7
11.1
Reset
Mounting Style
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Reset
Current Rating (A)
Min
Max
GO
1
2
2.5
3
3.5
4
5
8
10
Reset
Orientation
Horizontal
Vertical
Reset
Voltage Rating (Vdc)
16
18
24
30
36
Reset
Number of Conductors
2
3
Reset
Internal Switch(es)
0
1
Reset
Shielding
No
Yes
Reset
Length (mm)
Min
Max
GO
8.8
9
9.3
9.5
10.4
10.5
10.7
10.9
11
11.4
11.5
11.6
11.8
12
12.3
12.5
12.7
13
13.2
13.4
14
14.1
14.2
14.4
14.5
15.2
15.5
15.7
16
17.9
19.9
20
22.1
23
23.2
Reset
Width (mm)
Min
Max
GO
5
5.2
5.5
5.6
5.7
6
6.2
6.5
6.6
7.3
7.4
7.5
7.9
8
8.2
8.5
8.7
8.8
9
9.5
10
10.1
10.6
10.9
11
11.4
12.5
13
14.27
15.5
15.8
Reset
Height (mm)
Min
Max
GO
3
3.2
4.3
4.4
4.6
4.7
4.75
5
5.1
5.2
5.3
5.5
6
6.2
7
7.2
7.3
7.4
7.5
7.7
8
9
9.1
10
10.5
10.7
10.9
11
11.2
11.5
11.9
12.5
12.6
13
13.2
13.4
13.5
13.6
14
14.2
14.6
Reset
Locking Style
No Locking Style
Threaded
Twist Lock
Reset
IP Rating
IP67
No IP Rating
Reset
Featured Products
Resources
Here to assist you at every stage of the design journey.