MD-XXSFK Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Shielded, Kinked Pins, Mini Circular DIN Connector


MD-XXSFK Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Models

Model Number Number of Contacts Orientation Internal Switch(es) Mating Guide Stock Check
MD-30SFK 3 Horizontal 0 -- -- Mating Guide MD-30SFK -- --
MD-40SFK 4 Horizontal 0 -- -- Mating Guide MD-40SFK Stock Check MD-40SFK --
MD-50SFK 5 Horizontal 0 -- -- Mating Guide MD-50SFK -- --
MD-60SFK 6 Horizontal 0 -- -- Mating Guide MD-60SFK -- --
MD-80SFK 8 Horizontal 0 -- -- Mating Guide MD-80SFK -- --