Discontinued

VGS-25 Series

25 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.11 x 2 x 1.1
  • Dimensions LxWxH (mm)
     
    78.99 x 50.8 x 27.94

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VGS-25-3.3 20 3.3 6 TUV, UL/cUL, CE Stock Check VGS-25-3.3
VGS-25-5 20 5 5 TUV, UL/cUL, CE Stock Check VGS-25-5
VGS-25-12 25 12 2.1 TUV, UL/cUL, CE Stock Check VGS-25-12
VGS-25-15 25 15 1.7 TUV, UL/cUL, CE Stock Check VGS-25-15
VGS-25-24 26 24 1.1 TUV, UL/cUL, CE Stock Check VGS-25-24
VGS-25-48 27 48 0.57 TUV, UL/cUL, CE Stock Check VGS-25-48