This product has been discontinued. If you have any questions or concerns, please contact our sales team.

FSK-S5-XX Series

5W, single output, encapsulated PCB

FSK-S5-XX Series

MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A)
FSK-S5-3R3U 4.1 3.3 1.25
FSK-S5-5U 5 5 1
FSK-S5-12U 5 12 0.42
FSK-S5-15U 5 15 0.33
FSK-S5-24U 5 24 0.21