PBK-1-B Series
1 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply


PBK-1-B Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Input Voltage (Vac)
    85 ~ 264
  • Package Type
    Encapsulated
  • Mounting Style
    PCB
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    1.38 x 0.98 x 0.51
  • Dimensions LxWxH (mm)
    35 x 25 x 13

Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBK-1-5-B 1 5 0.2 UL/cUL, CE -- Stock Check PBK-1-5-B --
PBK-1-9-B 1 9 0.11 CE, UL/cUL -- Stock Check PBK-1-9-B --
PBK-1-12-B 1 12 0.083 CE, UL/cUL -- Stock Check PBK-1-12-B --
PBK-1-15-B 1 15 0.066 CE, UL/cUL -- Stock Check PBK-1-15-B --
PBK-1-24-B 1 24 0.042 CE, UL/cUL -- Stock Check PBK-1-24-B --