PBK-3-B Series
3 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply


PBK-3-B Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Input Voltage (Vac)
    85 ~ 264
  • Package Type
    Encapsulated
  • Mounting Style
    PCB
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    1.46 x 0.98 x 0.51
  • Dimensions LxWxH (mm)
    37 x 25 x 13

Models

Model Number Power (W) Output Current (A) Output Voltage (Vdc) Safety Approvals Stock Check
PBK-3-3-B 1.65 0.5 3.3 CE -- Stock Check PBK-3-3-B --
PBK-3-5-B 2.5 0.5 5 CE, UL/cUL -- Stock Check PBK-3-5-B --
PBK-3-9-B 3 0.33 9 CE, UL/cUL -- Stock Check PBK-3-9-B --
PBK-3-12-B 3 0.25 12 CE, UL/cUL -- Stock Check PBK-3-12-B --
PBK-3-15-B 3 0.2 15 CE, UL/cUL -- Stock Check PBK-3-15-B --
PBK-3-24-B 3 0.125 24 CE, UL/cUL -- Stock Check PBK-3-24-B --