Three Prong (C14) Ac-Dc Desktop Adapter
The ETMA 110 W medical desktop ac-dc power supply series is certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical and dental equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
ETMA120750U | 90 | 12 | 7.5 | UL/cUL, CE, Nemko, FCC |
ETMA135667U | 90 | 13.5 | 6.67 | UL/cUL, CE, Nemko, FCC |
ETMA150667U | 100 | 15 | 6.67 | UL/cUL, CE, Nemko, FCC |
ETMA190580U | 110 | 19 | 5.8 | UL/cUL, CE, Nemko, FCC |
ETMA200550U | 110 | 20 | 5.5 | UL/cUL, CE, Nemko, FCC |
ETMA240460U | 110 | 24 | 4.6 | UL/cUL, CE, Nemko, FCC |