Three Prong (C14) Ac-Dc Desktop Adapter
The ETMA 200 W medical desktop ac-dc power supply series is certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical and dental equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
ETMA1201666U | 200 | 12 | 16.66 | UL/cUL, CE, Nemko, FCC |
ETMA1601250U | 200 | 16 | 12.5 | UL/cUL, CE, Nemko, FCC |
ETMA1901053U | 200 | 19 | 10.53 | UL/cUL, CE, Nemko, FCC |
ETMA2001000U | 200 | 20 | 10 | UL/cUL, CE, Nemko, FCC |
ETMA240833U | 200 | 24 | 8.33 | UL/cUL, CE, Nemko, FCC |
ETMA360555U | 200 | 36 | 5.55 | UL/cUL, CE, Nemko, FCC |
ETMA480416U | 200 | 48 | 4.16 | UL/cUL, CE, Nemko, FCC |