Two Prong (C8) Ac-Dc Desktop Adapter
The SDI12-UD series is a 12 W desktop ac-dc power supply designed to meet the latest US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI12-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI12-5-UD | 10 | 5 | 2 | UL/cUL, CE, FCC, UKCA |
SDI12-5.9-UD | 11.8 | 5.9 | 2 | UL/cUL, CE, FCC, UKCA |
SDI12-9-UD | 12 | 9 | 1.33 | UL/cUL, CE, FCC, UKCA |
SDI12-12-UD | 12 | 12 | 1 | UL/cUL, CE, FCC, UKCA |
SDI12-15-UD | 12 | 15 | 0.8 | UL/cUL, CE, FCC, UKCA |
SDI12-18-UD | 12 | 18 | 0.67 | UL/cUL, CE, FCC, UKCA |
SDI12-24-UD | 12 | 24 | 0.5 | UL/cUL, CE, FCC, UKCA |