SDI12-UD Series

12 W, DoE Level VI & CoC Tier 2 Efficiency, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDI12-UD Series
SDI12-UD Series
SDI12-UD Front View
SDI12-UD Back View
SDI12-UD with Cord

The SDI12-UD series is a 12 W desktop ac-dc power supply designed to meet the latest US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI12-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Features


  • Up to 12 W continuous power
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Universal input voltage range
  • Over voltage and short circuit protections
  • UL/cUL safety approvals
  • Custom designs available
  • Class II construction
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Safety Standards
     
    60950-1
  • Dimensions LxWxH (in)
     
    2.953 x 1.87 x 1.075
  • Dimensions LxWxH (mm)
     
    75 x 47.5 x 27.3

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI12-5-UD 10 5 2 UL/cUL, CE, FCC 3D Model Stock Check SDI12-5-UD Sample Request Request a Quote
SDI12-5.9-UD 11.8 5.9 2 UL/cUL, CE, FCC 3D Model Stock Check SDI12-5.9-UD Sample Request Request a Quote
SDI12-9-UD 12 9 1.33 UL/cUL, CE, FCC 3D Model Stock Check SDI12-9-UD Sample Request Request a Quote
SDI12-12-UD 12 12 1 UL/cUL, CE, FCC 3D Model Stock Check SDI12-12-UD Sample Request Request a Quote
SDI12-15-UD 12 15 0.8 UL/cUL, CE, FCC 3D Model Stock Check SDI12-15-UD Sample Request Request a Quote
SDI12-18-UD 12 18 0.67 UL/cUL, CE, FCC 3D Model Stock Check SDI12-18-UD Sample Request Request a Quote
SDI12-24-UD 12 24 0.5 UL/cUL, CE, FCC 3D Model Stock Check SDI12-24-UD Sample Request Request a Quote