Three Prong (C14) Ac-Dc Desktop Adapter
The SDI120-U series is a 120 W desktop ac-dc power supply designed to meet the Level VI efficiency standards that went into effect in the US in 2016. Featuring active power factor correction, a range of safety approvals, and no-load power consumption less than 0.21 W, the SDI120-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI120-12-U | 120 | 12 | 9 | UL/cUL, GS, PSE, CE, FCC, UKCA |
SDI120-16-U | 120 | 16 | 7.5 | UL/cUL, GS, PSE, CE, FCC, UKCA |
SDI120-19-U | 120 | 19 | 6.3 | UL/cUL, GS, PSE, CE, FCC, UKCA |
SDI120-24-U | 120 | 24 | 5 | UL/cUL, GS, PSE, CE, FCC, UKCA |
SDI120-48-U | 120 | 48 | 2.5 | UL/cUL, GS, PSE, CE, FCC, UKCA |