The SDI120G-U series is a 120 W desktop ac-dc power supply with C14 inlet offering fast, efficient power in a compact package. These models feature GaN technology, and meets the current US DoE Level VI efficiency standards. This series is ideal for IoT, consumer, and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI120G-12-U | 108 | 12 | 9 | CE, FCC, UL/cUL, UKCA, PSE |
SDI120G-19-U | 119.7 | 19 | 6.3 | CE, FCC, UL/cUL, UKCA, PSE |
SDI120G-20-U | 120 | 20 | 6 | CE, FCC, UL/cUL, UKCA, PSE |
SDI120G-24-U | 120 | 24 | 5 | CE, FCC, UL/cUL, UKCA, PSE |
SDI120G-48-U | 120 | 48 | 2.5 | CE, FCC, UL/cUL, UKCA, PSE |
SDI120G-56-U | 119.8 | 56 | 2.14 | CE, FCC, UL/cUL, UKCA, PSE |