Active

SDI120G-U Series

Three Prong (C14) Inlet Ac-Dc Desktop Adapter

SDI120G-U Series
SDI120G-U Series Front View
SDI120G-U Series Back View
SDI120G-U Series With Cord

Overview

  • 108 ~ 120 W
  • 12 ~ 56 Vdc output options
  • Gallium nitride (GaN) Technology
  • Compact design

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, UKCA, UL/cUL

Documents

Description

The SDI120G-U series is a 120 W desktop ac-dc power supply with C14 inlet offering fast, efficient power in a compact package. These models feature GaN technology, and meets the current US DoE Level VI efficiency standards. This series is ideal for IoT, consumer, and industrial applications.

Specifications

  • Input Voltage (Vac)
     
    100 ~ 240
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    5.2 x 2.01 x 1.26
  • Dimensions LxWxH (mm)
     
    132 x 51 x 32
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI120G-12-U 108 12 9 CE, FCC, UL/cUL, UKCA 3D Model Stock Check SDI120G-12-U Sample Request Request a Quote
SDI120G-19-U 119.7 19 6.3 CE, FCC, UL/cUL, UKCA 3D Model Stock Check SDI120G-19-U Sample Request Request a Quote
SDI120G-20-U 120 20 6 CE, FCC, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
SDI120G-24-U 120 24 5 CE, FCC, UL/cUL, UKCA 3D Model Stock Check SDI120G-24-U Sample Request Request a Quote
SDI120G-48-U 120 48 2.5 CE, FCC, UL/cUL, UKCA 3D Model Stock Check SDI120G-48-U Sample Request Request a Quote
SDI120G-56-U 119.8 56 2.14 CE, FCC, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote