Active

SDI160-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDI160-U Series
SDI160-U Series inlet view
SDI160-U Series with cord
SDI160-U Series back angle

Overview

  • 150 ~ 160 W
  • 12 ~ 56 Vdc output options
  • Power factor correction (PFC)

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, UKCA, UL/cUL

Documents

Description

The SDI160-U series is a 160 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption as low as 0.15 W, the SDI160-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782
  • Dimensions LxWxH (in)
     
    175.2 x 74 x 42
  • Dimensions LxWxH (mm)
     
    6.9 x 2.9 x 1.65
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI160-12-U 150 12 12.5 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI160-12-U Sample Request Request a Quote
SDI160-19-U 160 19 8.4 UKCA, UL/cUL, CE, FCC 3D Model -- Sample Request Request a Quote
SDI160-24-U 158 24 6.6 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI160-24-U Sample Request Request a Quote
SDI160-48-U 158 48 3.3 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI160-48-U Sample Request Request a Quote
SDI160-56-U 160 56 2.86 UKCA, UL/cUL, CE, FCC 3D Model -- Sample Request Request a Quote