Two Prong (C8) Ac-Dc Desktop Adapter
Thanks to GaN technology, the powerful SDI160G-UD series offers no-load power consumption as low as 0.15 W and meets the current US DoE Level VI efficiency standards, in addition to the new IEC 62368-1 standards for ICT and AV equipment. Featuring up to a 200% increase in power density, the SDI160G-UD series is a 160 W desktop ac-dc power supply with C8 inlet offering fast, efficient power in a compact package.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI160G-12-UD | 150 | 12 | 12.5 | UKCA, UL/cUL, CE, FCC |
SDI160G-19-UD | 160 | 19 | 8.4 | UKCA, UL/cUL, CE, FCC |
SDI160G-24-UD | 158 | 24 | 6.6 | CE, FCC, UL/cUL, UKCA |
SDI160G-48-UD | 158 | 48 | 3.3 | CE, FCC, UL/cUL, UKCA |
SDI160G-56-UD | 160 | 56 | 2.86 | UKCA, UL/cUL, CE, FCC |