Active

SDI160G-UD Series

Two Prong (C8) Ac-Dc Desktop Adapter

SDI160G-UD Series

Overview

  • 150 ~ 160 W
  • 12 ~ 56 Vdc output options
  • Gallium nitride (GaN) Technology
  • Power factor correction (PFC)
  • Compact design

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, UKCA, UL/cUL

Documents

Description

Thanks to GaN technology, the powerful SDI160G-UD series offers no-load power consumption as low as 0.15 W and meets the current US DoE Level VI efficiency standards, in addition to the new IEC 62368-1 standards for ICT and AV equipment. Featuring up to a 200% increase in power density, the SDI160G-UD series is a 160 W desktop ac-dc power supply with C8 inlet offering fast, efficient power in a compact package.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    5.91 x 2.13 x 1.3
  • Dimensions LxWxH (mm)
     
    150 x 54 x 33
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI160G-12-UD 150 12 12.5 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI160G-12-UD Sample Request Request a Quote
SDI160G-19-UD 160 19 8.4 UKCA, UL/cUL, CE, FCC 3D Model -- Sample Request Request a Quote
SDI160G-24-UD 158 24 6.6 CE, FCC, UL/cUL, UKCA 3D Model Stock Check SDI160G-24-UD Sample Request Request a Quote
SDI160G-48-UD 158 48 3.3 CE, FCC, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
SDI160G-56-UD 160 56 2.86 UKCA, UL/cUL, CE, FCC 3D Model -- Sample Request Request a Quote