The SDI18-UD series is an 18 W desktop ac-dc power supply designed to meet the latest US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI18-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI18-5-UD | 15 | 5 | 3 | UL/cUL, PSE, CE, FCC, UKCA |
SDI18-5.9-UD | 17.7 | 5.9 | 3 | UL/cUL, PSE, CE, FCC, UKCA |
SDI18-9-UD | 19.8 | 9 | 2.2 | UL/cUL, PSE, CE, FCC, UKCA |
SDI18-12-UD | 19.2 | 12 | 1.6 | UL/cUL, PSE, CE, FCC, UKCA |
SDI18-15-UD | 19.5 | 15 | 1.3 | UL/cUL, PSE, CE, FCC, UKCA |
SDI18-24-UD | 19.2 | 24 | 0.8 | UL/cUL, PSE, CE, FCC, UKCA |