Three Prong (C14) Ac-Dc Desktop Adapter
Thanks to GaN technology, the powerful SDI200G-U series offers no-load power consumption as low as 0.21 W and meets the current US DoE Level VI efficiency standards, in addition to IEC 62368-1 standards for ICT and AV equipment. Featuring up to a 250% increase in power density, the SDI200G-U series is a 200 W desktop ac-dc power supply with C14 inlet offering fast, efficient power in a compact package.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI200G-12-U | 192 | 12 | 16 | UKCA, UL/cUL, CE, FCC |
SDI200G-18-U | 200 | 18 | 11.1 | UKCA, UL/cUL, CE, FCC |
SDI200G-19-U | 200 | 19 | 10.5 | UKCA, UL/cUL, CE, FCC |
SDI200G-19.5-U | 200 | 19.5 | 10.2 | UKCA, UL/cUL, CE, FCC |
SDI200G-20-U | 200 | 20 | 10 | UKCA, UL/cUL, CE, FCC |
SDI200G-24-U | 200 | 24 | 8.3 | UKCA, UL/cUL, CE, FCC |
SDI200G-48-U | 200 | 48 | 4.2 | UKCA, UL/cUL, CE, FCC |
SDI200G-56-U | 200 | 56 | 3.6 | UKCA, UL/cUL, CE, FCC |