Active

SDI200G-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDI200G-U Series
SDI200G-U Series Inlet View
SDI200G-U Series Back Angle
SDI200G-U Series Shown with Cord

Overview

  • 192 ~ 200 W
  • 12 ~ 56 Vdc output options
  • Gallium nitride (GaN) Technology
  • Power factor correction (PFC)
  • Compact design

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, UKCA, UL/cUL

Documents

Description

Thanks to GaN technology, the powerful SDI200G-U series offers no-load power consumption as low as 0.21 W and meets the current US DoE Level VI efficiency standards, in addition to IEC 62368-1 standards for ICT and AV equipment. Featuring up to a 250% increase in power density, the SDI200G-U series is a 200 W desktop ac-dc power supply with C14 inlet offering fast, efficient power in a compact package.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    6.34 x 2.13 x 1.3
  • Dimensions LxWxH (mm)
     
    161 x 54.2 x 33.2
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI200G-12-U 192 12 16 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI200G-12-U Sample Request Request a Quote
SDI200G-18-U 200 18 11.1 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI200G-18-U Sample Request Request a Quote
SDI200G-19-U 200 19 10.5 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI200G-19-U Sample Request Request a Quote
SDI200G-19.5-U 200 19.5 10.2 UKCA, UL/cUL, CE, FCC 3D Model -- Sample Request Request a Quote
SDI200G-20-U 200 20 10 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI200G-20-U Sample Request Request a Quote
SDI200G-24-U 200 24 8.3 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI200G-24-U Sample Request Request a Quote
SDI200G-48-U 200 48 4.2 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI200G-48-U Sample Request Request a Quote
SDI200G-56-U 200 56 3.6 UKCA, UL/cUL, CE, FCC 3D Model Stock Check SDI200G-56-U Sample Request Request a Quote