Active

SDI24-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDI24-U Series
SDI24-U Series
SDI24-U Series with View of Inlet
SDI24-U Series Top View
SDI24-U Series with Output Cord

Overview

  • 20 ~ 24 W
  • 5 ~ 48 Vdc output options
  • No-load power consumption < 0.075 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SDI24-U series is a 24 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards, proposed EU CoC Tier 2 requirements, and the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption less than 0.075 W, the SDI24-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    3.94 x 1.97 x 1.3
  • Dimensions LxWxH (mm)
     
    100 x 50 x 33
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI24-5-U 20 5 4 UKCA, CE, PSE, UL/cUL, FCC 3D Model Stock Check SDI24-5-U Sample Request Request a Quote
SDI24-9-U 22.5 9 2.5 UKCA, UL/cUL, PSE, CE, FCC 3D Model Stock Check SDI24-9-U Sample Request Request a Quote
SDI24-12-U 24 12 2 UKCA, UL/cUL, CE, PSE, FCC 3D Model Stock Check SDI24-12-U Sample Request Request a Quote
SDI24-15-U 24 15 1.6 UKCA, UL/cUL, CE, PSE, FCC 3D Model Stock Check SDI24-15-U Sample Request Request a Quote
SDI24-24-U 24 24 1 UKCA, UL/cUL, CE, PSE, FCC 3D Model Stock Check SDI24-24-U Sample Request Request a Quote
SDI24-48-U 24 48 0.5 UKCA, UL/cUL, PSE, CE, FCC 3D Model Stock Check SDI24-48-U Sample Request Request a Quote