The SDI24-UD series is a 24 W desktop ac-dc power supply with C8 inlet designed to meet the current US DoE Level VI efficiency standards, proposed EU CoC Tier 2 requirements, and the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption less than 0.075 W, the SDI24-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI24-5-UD | 20 | 5 | 4 | UKCA, CE, PSE, UL/cUL, FCC |
SDI24-9-UD | 22.5 | 9 | 2.5 | UKCA, CE, PSE, UL/cUL, FCC |
SDI24-12-UD | 24 | 12 | 2 | UKCA, CE, PSE, UL/cUL, FCC |
SDI24-15-UD | 24 | 15 | 1.6 | UKCA, UL/cUL, PSE, CE, FCC |
SDI24-24-UD | 24 | 24 | 1 | UKCA, UL/cUL, PSE, CE, FCC |
SDI24-48-UD | 24 | 48 | 0.5 | UKCA, UL/cUL, PSE, CE, FCC |