Three Prong (C14) Ac-Dc Desktop Adapter
The SDI250-U series is a 250 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption as low as 0.15 W, the SDI250-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI250-12-U | 240 | 12 | 20 | UL/cUL, PSE, FCC, CE, UKCA |
SDI250-19-U | 250 | 19 | 13.2 | UL/cUL, PSE, FCC, CE, UKCA |
SDI250-24-U | 250 | 24 | 10.4 | UL/cUL, PSE, FCC, CE, UKCA |
SDI250-48-U | 250 | 48 | 5.2 | UL/cUL, PSE, FCC, CE, UKCA |
SDI250-56-U | 250 | 56 | 4.48 | UL/cUL, PSE, FCC, CE, UKCA |