The SDI300G-U series is a 300 W desktop ac-dc power supply with C14 inlet offering fast, efficient power in a compact package. These models feature GaN technology, and meets the current US DoE Level VI efficiency standards. This series is ideal for IoT, consumer, and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI300G-12-U | 288 | 12 | 24 | CE, FCC, UL/cUL, UKCA |
SDI300G-15-U | 300 | 15 | 20 | CE, FCC, UL/cUL, UKCA |
SDI300G-19-U | 300 | 19 | 15.79 | CE, FCC, UL/cUL, UKCA |
SDI300G-24-U | 300 | 24 | 12.5 | CE, FCC, UL/cUL, UKCA |
SDI300G-48-U | 300 | 48 | 6.25 | CE, FCC, UL/cUL, UKCA |
SDI300G-56-U | 300 | 56 | 5.36 | CE, FCC, UL/cUL, UKCA |