Active

SDI300G-UR Series

Two Prong (C18) Ac-Dc Desktop Adapter

SDI300G-UR Series
SDI300G-UR Series Inlet View
SDI300G-UR Series Back View
SDI300G-UR Series With Cord
GaN Logo

Overview

  • 288 ~ 300 W
  • 12 ~ 56 Vdc output options
  • Gallium nitride (GaN) Technology
  • Power factor correction (PFC)
  • Compact design

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, UKCA, UL/cUL

Documents

Description

The SDI300G-UR series is a 300 W desktop ac-dc power supply with C18 inlet offering fast, efficient power in a compact package. These models feature GaN technology, and meets the current US DoE Level VI efficiency standards. This series is ideal for IoT, consumer, and industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    7.2 x 3.35 x 1.38
  • Dimensions LxWxH (mm)
     
    183 x 85 x 35
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI300G-12-UR 288 12 24 CE, FCC, UL/cUL, UKCA 3D Model Stock Check SDI300G-12-UR Sample Request Request a Quote
SDI300G-15-UR 300 15 20 CE, FCC, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
SDI300G-19-UR 300 19 15.79 CE, FCC, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
SDI300G-24-UR 300 24 12.5 CE, FCC, UL/cUL, UKCA 3D Model Stock Check SDI300G-24-UR Sample Request Request a Quote
SDI300G-48-UR 300 48 6.25 CE, FCC, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
SDI300G-56-UR 300 56 5.36 CE, FCC, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote